LDO Regulator, 1 A, Dropout Voltage (20mV), Ultra-Fast Transient Response, with Bias Rail

Product Preview

Overview

The T30LAPSR131 is a 1 A LDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides an ultra-low dropout voltage (25mV at 1 A) enables higher efficiency and comes equipped with excellent output voltage accuracy (0.8%). The  T30LAPSR131 Iq is optimized to maximize performance in battery operated portable applications. Designed to meet the requirements of RF and analog circuits, the device provides low noise, high PSRR, and excellent load/line transients. The WLCSP6 1.145 mm x 0.75 mm, 0.4 mm pitch Chip Scale package is optimized for use in space constrained applications.

  • Camera modules
  • Fast AD and DA converters
  • Battery-powered Equipment Tablets
  • Wireless LAN applications
  • Smartphones
  • Tablets
  • Camera modules
  • Ultra-fast
  • Ultra-low noise
  • Low quiescent current
  • Best-in-class dropout voltage

Tools and Resources

Product services, tools and other useful resources related to T30LAPSR131

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

T30LAPSR131CFCT080T2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

WLCSP6 1.145x0.75x0.33

1

260

REEL

10000

No

Single

Positive

0.5

1

1.4

3.3

0.025

0.085

75

7.5

Yes

No

Camera Module

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.