LDO Regulator, 100 mA, Ultra-Low Iq

Overview

The SCV2951 is a micro-power low dropout (LDO) linear voltage regulators that are specifically designed to maintain proper regulation with an extremely low input-to-output voltage differential. These devices feature a very low quiescent bias current of 75 µA and are capable of supplying output currents in excess of 100 mA. Internal current and thermal limiting protection is provided.

The SCV2951 LDO linear voltage regulator has three additional features. The first is the Errorbar Output that can be used to signal external circuitry of an out of regulation condition, or as a microprocessor power-on reset. The second feature allows the output voltage to be preset to 5.0 V, 3.3 V or 3.0 V output (depending on the version) or programmed from 1.25 V to 29 V. It consists of a pinned out resistor divider along with direct access to the Error Amplifier feedback input. The third feature is a Shutdown input that allows a logic level signal to turn-off or turn-on the regulator output.

Due to the low input-to-output voltage differential and bias current specifications, these devices are ideally suited for Automotive applications where an extension of useful battery life is desirable. The SCV2951 is available in the eight pin dual-in-line, SO-8 and Micro-8 surface mount packages.

The 'A' suffix devices feature an initial output voltage tolerance +/-0.5%.

  • Automotive

  • Powertrain
  • Engine Control

  • Low Quiescent Bias Current of 75 uA
  • Low Input-to-Output Voltage Differential of 50 mV at 100 mA and 380 mV at 100 mA
  • 5.0 V, 3.3 V or 3.0 V +/- 0.5% Allows Use as a Regulator or Reference
  • Extremely Tight Line and Load Regulation
  • Requires Only a 1.0 µF Output Capacitor for Stability
  • Internal Current and Thermal Limiting
  • SCV2951 also has Error(bar) Output Signals an Out of Regulation Condition
  • SCV2951 also has Output Programmable from 1.25 V to 29 V
  • SCV2951 also has Logic Level Shutdown Input
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to SCV2951

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

SCV2951ACDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

ADJ

0.1

2.3

30

0.35

0.093

40

56

Yes

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.