LDO Regulator, 350 mA, 40 V, 19 µA IQ, with Delay and Reset

Overview

The NCV8775C is 350 mA LDO regulator with integrated reset functions dedicated for microprocessor applications. Its robustness allows NCV8775C to be used in severe automotive environments. Ultra low quiescent current as low as 19 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. This feature is especially critical when modules remain in active mode when ignition is off. The NCV8775C contains protection functions as current limit, thermal shutdown.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain

  • Automotive

  • Output Voltage Options: 3.3 V and 5 V
  • Output Voltage Accuracy: ±2%
  • Output Current up to 350 mA
  • Ultra Low Quiescent Current: typ 19 µA
  • Very Wide Range of Cout and ESR Values for Stability
  • Wide Input Voltage Operation Range: up to 40 V
  • Protection Features: Current Limitation, Thermal Shutdown
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Reset with Adjustable Delay
  • EMC Compliant
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCV8775C

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8775CDS33R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

3.3

0.35

4.5

40

-

0.019

80

-

No

Yes

Automotive

$0.7713

More Details

NCV8775CDS50R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

5

0.35

5.6

40

0.35

0.019

80

-

No

Yes

Automotive

$0.7713

More Details

NCV8775CDT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

3.3

0.35

4.5

40

-

0.019

80

-

No

Yes

Automotive

$0.5303

More Details

NCV8775CDT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

5

0.35

5.6

40

0.35

0.019

80

-

No

Yes

Automotive

$0.5335

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.