LDO Regulator, Ultra Low Iq with Enable and Reset, 350 mA

Favorite

Overview

The NCV8772C is 350 mA LDO regulator with integrated reset function dedicated for microprocessor applications. Its robustness allows NCV8772C to be used in severe automotive environments. Ultra low quiescent current as low as 18 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current without load. This feature is especially critical when modules remain in active mode when ignition is off. The Enable function can be used for further decrease of quiescent current in shutdown mode to 1 µA. The NCV8772C contains protection functions as current limit, thermal shutdown and reverse output current protection.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Output Voltage Options: 3.3 V and 5 V
  • Ultra Low Quiescent Current: typ 18 µA (max 24 µA)
  • Output Current up to 350 mA
  • Very Wide Range of Cout and ESR Values for Stability
  • Wide Input Voltage Operation Range: up to 40 V
  • Protection Features: Current Limitation, Thermal Shutdown, Reverse Output Current Protection
  • Output Voltage Accuracy: ±2%
  • Enable Function - 1 µA Max Quiescent Current when disabled
  • EMC Compliant
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8772CDS334R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

3.3

0.35

4.5

40

~NA~

0.018

75

~NA~

Yes

Yes

Automotive

$0.725

More Details

NCV8772CDT334RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

3.3

0.35

4.5

40

~NA~

0.018

75

~NA~

Yes

Yes

Automotive

$0.4856

More Details

NCV8772CDT504RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

5

0.35

5.6

40

0.44

0.018

75

~NA~

Yes

Yes

Automotive

$0.5369

More Details

Show More

1-25 of 25

Products per page

Jump to :