Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA, with Reset and Early Warning

Favorite

Overview

The NCV8769 is 150 mA LDO regulator with integrated reset and early warning functions dedicated for microprocessor applications. Its robustness allows NCV8769 to be used in severe automotive environments. Ultra low quiescent current as low as 25 µA typical for NCV8769 makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The NCV8769 contains protection functions as current limit and thermal shutdown.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Automotive
  • 5.0 V, +/-2%, 150 mA
  • Ultra Low Quiescent Current:
    typ 25 µA for Adjustable Early Warning Threshold Option
  • Microprocessor Compatible Control Functions:
    Reset with Adjustable Poweron Delay
    Early Warning
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
  • AEC Q100 qualified, PPAP capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV876950D250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Single

Positive

5

0.15

5.5

40

0.225

0.025

60

-

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :