LDO Regulator, 150 mA, 40 V, 18 µA IQ, with Delay and Reset

Overview

The NCV8760C is a precision ultra low Iq low dropout voltage regulator. Quiescent currents as low as 18 µA typical make it ideal for automotive applications requiring low quiescent current. Integrated control features such as  Reset and Delay Time Select make it ideal for powering microprocessors. It is available with a fixed output voltage of 5.0 V  and 3.3 V and regulates within ±2.0%.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Conventional Powertrain

  • Automotive

  • Output Voltage Options: 3.3 V and 5 V
  • Ultra Low Quiescent Current of 18 μA Typical
  • Protection Features: Thermal Shutdown, Current Limitation
  • Output Current up to 150 mA
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • Microprocessor Compatible Control Functions: Delay Time Select, RESET Output
  • Output Voltage Accuracy: ±2%
  • EMC Compliant
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV8760C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8760CDT332RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

F

Single

Positive

3.3

0.15

4.5

40

~NA~

0.018

70

~NA~

No

Yes

Automotive

$0.4616

More Details

NCV8760CDT333RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

F

Single

Positive

3.3

0.15

4.5

40

~NA~

0.018

70

~NA~

No

Yes

Automotive

$0.4846

More Details

NCV8760CDT501RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

F

Single

Positive

5

0.15

5.7

40

0.2

0.018

70

~NA~

No

Yes

Automotive

$0.4835

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.