LDO Regulator, 150 mA, 38 V, 1 µA IQ, with PG

Overview

The NCV8730 device is based on unique combination of features −very low quiescent current, fast transient response and high input andoutput voltage ranges. The NCV8730 is CMOS LDO regulatordesigned for up to 38 V input voltage and 150 mA output current.Quiescent current of only 1 µA makes this device ideal solution forbattery− powered, always−on systems. Several fixed output voltageversions are available as well as the adjustable version.The device (version B) implements power good circuit (PG) whichindicates that output voltage is in regulation. This signal could be usedfor power sequencing or as a Microcontroller reset.Internal short circuit and over temperature protections saves thedevice against overload conditions.

  • MCU/analog power supply from higher voltage internal rail
  • Power supply for gate driver
  • LED Lighting
  • Infotainment Systems (AVN)
  • On Board Charger
  • Telematics
  • General Purpose Automotive
  • Operating Input Voltage Range: 2.7 V to 38 V
  • Output Voltage: 1.2 V to 24 V
  • Capable of Sourcing 200 mA Peak Output Current
  • Low Shutdown Current: 100 nA typ.
  • Very Low Quiescent Current: 1 uA typ.
  • Low Dropout: 290 mV typ. at 150 mA, 3.3 V Version
  • Output Voltage Accuracy ±1%
  • Power Good Output (Version B)
  • Stable with Small 1 uF Ceramic Capacitors
  • Built−in Soft Start Circuit

Tools and Resources

Product services, tools and other useful resources related to NCV8730

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8730ASN180T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.8

0.15

2.7

38

0.29

0.0013

70

164

Yes

No

Automotive

$0.3885

More Details

NCV8730ASN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

3.3

0.15

2.7

38

0.29

0.0013

70

195

Yes

No

Automotive

$0.3885

More Details

NCV8730ASN500T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

5

0.15

2.7

38

0.29

0.0013

70

240

Yes

No

Automotive

$0.3885

More Details

NCV8730ASNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.2-24

0.15

2.7

38

0.29

0.0013

70

120-2400

Yes

No

Automotive

$0.3885

More Details

NCV8730BMTW1500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

15

0.15

2.7

38

0.29

0.0018

70

460

Yes

Yes

Automotive

$0.3068

More Details

NCV8730BMTW330TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

3.3

0.15

2.7

38

0.29

0.0018

70

195

Yes

Yes

Automotive

$0.3068

More Details

NCV8730BMTW500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

5

0.15

2.7

38

0.29

0.0018

70

240

Yes

Yes

Automotive

$0.3068

More Details

NCV8730BMTWADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

1.2-24

0.15

2.7

38

0.29

0.0018

70

120-2400

Yes

Yes

Automotive

$0.3068

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.