LDO Regulator, 200 mA, Ultra-Low Dropout, Ultra-Low Iq, High PSRR, Ultra-Low Noise

Overview

The NCV8702 is a 200 mA Ultra-Low Quiescent Current, Low Dropout Linear Voltage Regulator with Ultra Low Noise characteristics. It's low noise combined with high Power Supply Rejection Ratio (PSRR) make it especially suited for use in RF, audio or imaging applications. The device is manufactured in an advanced BiCMOS process to provide a powerful combination of low current consumption and excellent noise performance. The NCV8702 is stable with small, low value 1µ capacitors allowing designers to minimise the total PCB space occupied by the solution. The device is packaged in a small 1.5x1.5mm xDFN6 package as well as in a TSOP-5 package.

  • Audio/Video, RF Section Supply
  • Noise Sensitive Applications such as RF receivers and transmiters
  • Precision Clock Supplies
  • Camera Modules
  • GPS Chipsets
  • Satellite Radio Receiver
  • Car and Portable GPS System
  • Rear View Camera
  • Electronic Mirrors
  • Lane Change Detectors
  • Car Infotainment Systems
  • Battery Powered Applications
  • Portable Entertainment Systems
  • Operating Input Voltage Range: 2.0V to 5.5V
  • Ultra-Low Output Noise: Typ. 11µVrms from 100Hz to 100kHz
  • Ultra-Low Current Consumption of Max. 16µA
  • High Ripple Rejection Ratio: Typ. 70dB @ 1kHz
  • Very-Low Dropout Voltage: Max. 200mV @ 200mA, VOUT=2.5V
  • AECQ100 qualified
  • Ouput Short Circuit and Current Limit Protection
  • Available Fixed Output Voltage Options: 0.8V to 3.5V
  • Enable/Shutdown Pin Function
  • Thermal Shutdown Protection
  • Available in small 1.5mm x 1.5mm Ultra-Thin xDFN6 and in TSOP-5
  • ±2.0% Output Voltage Accuracy over Load/Line Regulation and Temperature

Tools and Resources

Product services, tools and other useful resources related to NCV8702

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8702MX28TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

No

Single

Positive

2.8

0.2

2

5.5

0.14

0.01

68

11

Yes

No

Automotive

$0.1807

More Details

NCV8702MX30TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

No

Single

Positive

3

0.2

2

5.5

0.14

0.01

68

11

Yes

No

Automotive

$0.172

More Details

NCV8702SN18T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

1.8

0.2

2

5.5

0.14

0.01

68

11

Yes

No

Automotive

$0.1804

More Details

NCV8702SN28T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

2.8

0.2

2

5.5

0.14

0.01

68

11

Yes

No

Automotive

Price N/A

More Details

NCV8702SN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

3.3

0.2

2

5.5

0.14

0.01

68

11

Yes

No

Automotive

$0.1924

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.