Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay

Favorite

Overview

The NCV8660 is a precision very low Iq low dropout voltage regulator. Quiescent currents as low as 28 µA typical make it ideal for automotive applications requiring low quiescent current with or without a load. Integrated control features such as Reset and Delay Time Select make it ideal for powering microprocessors. It is available with a fixed output voltage of 5.0 V or 3.3 V and regulates within ±2% up to 150 mA load current.

  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Fixed Output Voltage of 5V or 3.3V
  • 2.0% Output Voltage up to VBAT = 40 V
  • Output Current up to 150 mA
  • Delay Time Select
  • RESET Output
  • NCV Prefix for Automotive
  • Low Dropout Voltage
  • Low Quiescent Current of 28 uA Typical
  • Thermal Shutdown
  • Short Circuit
  • Stable Under No Load Conditions

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV86601D50R2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Single

Positive

5

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

NCV86601DT50RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

NCV86602DT33RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

3.3

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

NCV86602DT50RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

NCV86603DT33RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

3.3

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

NCV86604DT33RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

3.3

0.15

-

40

0.3

0.025

60

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :