Multiple Output Linear Voltage Regulator with Enable, two Fixed and one Adjustable Output Voltage

Overview

The NCV8612B is a multiple output linear regulator IC with an Automatic Switchover (ASO) input voltage selector. The ASO circuit selects between three different input voltage sources to reduce power dissipation and to maintain the output voltage level across varying battery line voltages associated with an automotive environment.
The NCV8612B is specifically designed to address automotive radio systems and instrument cluster power supply requirements. The NCV8612B4 can be used in combination with the 4-Output Controller/Regulator IC, NCV885x, to form a complete automotive radio or instrument cluster power solution. The NCV8612B is intended to supply power to various “always on” loads such as the CAN transceivers and microcontrollers (core, memory and IO). The NCV8612B4 has three output voltages, a reset/delay circuit, and a host of control features suitable for the automotive radio and instrument cluster systems.

  • Automotive radio
  • Instrument cluster

  • Automotive systems

  • Operating Range 7.0V to 18.0V (45V Load Dump Tolerant)
  • Output voltage tolerance, all rails, ±2%
  • <50 µA quiescent current
  • Independent input for LDO3 linear regulator
  • High voltage ignition buffer
  • Automatic switchover input voltage selector
  • Independent input voltage monitor with a high input voltage and low input voltage indicators
  • Thermal warning indicator with thermal shutdown
  • Single reset with externally adjustable delay for the 5.0 V rail
  • Push-Pull outputs for logic level control signals
  • Enable input

Tools and Resources

Product services, tools and other useful resources related to NCV8612B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.