120 mA, 80 mA and 400 mA Triple LDO Linear Voltage Regulator with Enable, Delay and Reset

Favorite

Overview

The NCV8612 is a multiple output linear regulator IC with an automatic switchover (ASO) input voltage selector. The ASO circuit selects between three different input voltage sources to reduce power dissipation and to maintain the output voltage level across varying battery line voltages associated with an automotive environment.
The NCV8612 is specifically designed to address automotive radio systems and instrument cluster power supply requirements. The NCV8612 can be used in combination with the 4-Output Controller/Regulator IC, NCV885x, to form a complete automotive radio or instrument cluster power solution. The NCV8612 is intended to supply power to various “always on” loads such as the CAN transceivers and microcontrollers (core, memory and I/O). The NCV8612 has three output voltages, a reset/delay circuit, and a host of control features suitable for the automotive radio and instrument cluster systems.

  • Automotive radio
  • Instrument cluster
  • Operating Range 7.0V to 18.0V (45V Load Dump Tolerant)
  • Output voltage tolerance, all rails, ±2%
  • <50 µA quiescent current
  • Independent input for LDO3 linear regulator
  • High voltage ignition buffer
  • Automatic switchover input voltage selector
  • Independent input voltage monitor with a high input voltage and low input voltage indicators
  • Thermal warning indicator with thermal shutdown
  • Single reset with externally adjustable delay for the 5.0 V rail
  • Push-Pull outputs for logic level control signals
  • Enable input

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8612MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-20

1

260

REEL

2500

N

Triple

Positive

5, 3.3, Adjustable

0.12

-

40

0.5

0.034

60

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :