LDO Regulator, 250 mA, 40 V, 74 µA IQ, with Watchdog, Wake Up and Reset

Overview

The NCV8508C is a precision micropower Low Dropout (LDO) voltage regulator. The part contains many of the required features for powering microprocessors. Its robustness makes it suitable for severe automotive environments. In addition, the NCV8508C is ideal for use in battery operated, microprocessor controlled equipment because of its low quiescent current.

  • Body and Chassis
  • Instrument and Clusters
  • Engine Control Unit

  • Automotive

  • Output Voltage Option: 5.0 V
  • Output Voltage accuracy: ±2%
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Protection Features:- Thermal Shutdown- Current Limitation
  • Output current up to 250 mA
  • Low Quiescent Current of 76 µA
  • Low Dropout Voltage
  • Micropower Compatible Control Function:- Watchdog- Wake Up- RESET
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV8508C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8508CPD501R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

F

Single

Positive

5

0.25

6

40

0.355

0.076

~NA~

~NA~

No

Yes

Automotive

$0.766

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.