Linear Voltage Regulator, LDO, 400 mA, with Delay and Reset

Obsolete

Overview

The NCV8506 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V that are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.

Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops below the regulation limits.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

  • Body and Chassis
  • Powertrain
  • Engine Control Unit

  • Automotive

  • Adjustable, 2.5V, 3.3V, 5.0V +/-2% Output Voltage / 400mA Output Current
  • Reset with Adjustable Delay
  • Integrated protections:
    +60V Peak Transient Voltage
    -15V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
  • AEC Qualified and PPAP capable

Tools and Resources

Product services, tools and other useful resources related to NCV8506

Buy/Parametrics Table

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8506D2T25

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

2.5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T25G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

2.5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T25R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

2.5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T25R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

2.5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T33

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

3.3

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

3.3

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T33R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

3.3

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T33R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

3.3

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T50

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T50R4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2T50R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

5

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2TADJ

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

TUBE

50

N

Single

Positive

Adjustable

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2TADJG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

TUBE

50

N

Single

Positive

Adjustable

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2TADJR4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

2

235

REEL

750

N

Single

Positive

Adjustable

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

NCV8506D2TADJR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-7

3

260

REEL

750

N

Single

Positive

Adjustable

0.4

-

45

0.4

0.1

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.