LDO Regulator, 200 mA, Ultra-High PSRR, with Tracking

Favorite

Overview

The NCV8182C is a monolithic integrated low dropout tracking regulator designed to provides an adjustable buffered output voltage that closely tracks the reference input.

The output delivers up to 250 mA while being able to be configured higher, lower or equal to the reference voltages. The device has been designed to operate over a wide input and VREF/EN operating voltage range while still maintaining excellent DC characteristics. The NCV8182C is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand load dump transients and reverse polarity input voltage transients. This makes it suitable for use in automotive environments. The VREF/EN lead serves two purposes. It is used to provide the input voltage as a reference for the output and it also can be pulled low to place the device in sleep mode.

  • Engine Control Unit
  • Comfort Controls
  • Infotainment
  • Sensors
  • Local Controls
  • Tire Pressure Monitor
  • Machine Controls
  • Switch and Sensor Reading
  • Operator Interface Control
  • Automotive
  • Output Tracks within +/-10 mV Worst Case
  • 250 mA Source Capability
  • Low Disable Current (20 µA typ. when Disabled)
  • Low Dropout Voltage (240 mV typ. @ 200 mA)
  • Wide Operating Range
  • Current Limit
  • Thermal Shutdown
  • Reverse Polarity Protection
  • Available in DPAK package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8182CDTRKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

Tracking

0.25

3.4

35

0.24

0.11

85

-

Yes

No

Automotive

$0.5352

More Details

Show More

1-25 of 25

Products per page

Jump to :