LDO Regulator, 500 mA, Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise

Overview

The NCV8165 is an LDO (Low Dropout Regulator) capable of supplying 500 mA output current. Designed to meet the requirements of RF and analog circuits, the NCV8165 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. Available in DFNW8 0.65P, 3 mm x 3 mm x 0.9 mm Package.

  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • RF Modules
  • WiGig Power Supply
  • LP5907 or LP5912 Upgrade

  • Automotive Equipment Point of Load Regulation
  • Infotainment, Body Controls, & Navigation
  • Telematics, Instrument Clusters, General Purpose Automotive
  • Building & Factory Automation, Smart Meters, and General Industrial

  • Ultra High PSRR 85dB at 1 kHz, 63dB at 100 kHz
  • Ultra Low Output Noise 8.5 µVRMS
  • Ultra Low Quiescent current 12 µA
  • Operating Input Voltage Range 1.9V to 5.5V
  • Very Low Dropout 200mV at 500mA

Similar Products:


  NCV8160 NCV8161 NCV8163 NCV8165
Output Current (A) 0.25 0.45 0.25 0.50
PSRR f=1 kHz (dB) 98 98 92 85
Noise (µVRMS) 10 10 6.5 8.5

Tools and Resources

Product services, tools and other useful resources related to NCV8165

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8165ML330TBG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

Single

Positive

3.3

0.5

1.9

5.5

0.19

0.012

85

8.5

Yes

No

Automotive

$0.3153

More Details

NCV8165ML330TCG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

Single

Positive

3.3

0.5

1.9

5.5

0.19

0.012

85

8.5

Yes

No

Automotive

$0.3279

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.