300mA LDO Regulator, Ultra-Low Noise, High PSRR with Power Good

Active

Overview

The NCV8164 is a next generation of high PSRR, ultra−low noise LDO capable of supplying 300 mA output current. Designed to meet the requirements of RF and sensitive Analog circuits, the NCV8164 device provides ultra−low noise, high PSRR and low quiescent current. The device also offer excellent load/line transients. The NCV8164 is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in WDFN6 0.65P 2 x 2 mm, DFNW8 0.65P 3 x 3 mm, and TSOP-5 packaging.

  • Image Sensor Power Supply
  • RF, PLL, VCO, and Clock Power Supplies
  • Communication Systems and Infotainment
  • Point of Load
  • Camera Modules
  • RF Transceivers
  • General Purpose Automotive
  • 1.6V to 5.5V input voltage
  • PSRR: 85 dB at 1 kHz
  • Low VDO at 2.8V @80mV max dropout
  • Ultra-Low Noise: 9µVRMS
  • WDFN6 2 mm x 2 mm, DFNW8 3 mm x 3 mm, and TSOP-5
  • 150C operating Junction temperature

Tools and Resources

Product services, tools and other useful resources related to NCV8164

Buy/Parametrics Table

Search

Close Search

Products:

23

Share

Product Groups:

┗

Orderable Parts:

23

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8164AML120TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

1.2

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML150TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

1.5

0.3

1.6

5.5

0.18

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML180TBG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

Single

Positive

1.8

0.3

1.6

5.5

0.165

0.03

85

9

Yes

Yes

Automotive

Price N/A

More Details

NCV8164AML180TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

1.8

0.3

1.6

5.5

0.165

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML250TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

2.5

0.3

1.6

5.5

0.14

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML280TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

2.8

0.3

1.6

5.5

0.13

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML300TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

3

0.3

1.6

5.5

0.127

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AML330TCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

3.3

0.3

1.6

5.5

0.125

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AMLADJTCG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

Single

Positive

Adj

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2536

More Details

NCV8164AMTW110TAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

1.1

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2793

More Details

NCV8164AMTW120TAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

1.2

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2409

More Details

NCV8164AMTW180TAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

1.8

0.3

1.6

5.5

0.155

0.03

85

9

Yes

Yes

Automotive

$0.2409

More Details

NCV8164AMTW280TAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

2.8

0.3

1.6

5.5

0.115

0.03

85

9

Yes

Yes

Automotive

$0.2409

More Details

NCV8164AMTW290TAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

Yes

Single

Positive

2.9

0.3

1.6

5.5

0.114

0.03

85

9

Yes

Yes

Automotive

$0.2409

More Details

NCV8164AMTWADJTAG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

Adj

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2793

More Details

NCV8164ASN120T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.2

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN150T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.5

0.3

1.6

5.5

0.17

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN180T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.8

0.3

1.6

5.5

0.155

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN250T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

2.5

0.3

1.6

5.5

0.125

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN280T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

2.8

0.3

1.6

5.5

0.115

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN300T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

3

0.3

1.6

5.5

0.113

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASN330T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

3.3

0.3

1.6

5.5

0.11

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

NCV8164ASNADJT1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

Adj

0.3

1.6

5.5

~NA~

0.03

85

9

Yes

Yes

Automotive

$0.2029

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.