3 A, LDO Regulator with Bias Rail, Ultra-Low Noise, Very Low Dropout and Programmable Soft-Start

Overview

The NCV59745 is a 3A LDO Regulator with ultra-low noise and 115 mV typical voltage dropout at full load current. This series contains fixed output voltages that have high accuracy and broad bandwidth high PSRR makes this LDO ideal for powering noise sensitive high speed communication devices, high end FPGAs and microprocessors. The NCV59745 is offered in QFNW20 4.0 mm x 4.0 mm package.

  • Voltage Regulation for Low Voltage, High Current FPGA, DSP power rails
  • Voltage Regulation for Mixed-Signal Transceiver ICs
  • RF Amplifiers
  • High Speed Analog VCO, DAC, ADC

  • Automotive Radar Transceivers and RF Front-End Supplies
  • Infotainment and Instrument Clusters
  • ADAS Electronic (ECU) and Telematic (TCU) Control Units
  • General Purpose Automotive

  • 195mV maximum dropout at the full 3.0 A load
  • 0.8 V to 5.5 V input voltage
  • Low Noise, 6uVrms typically
  • Fast Transient Response
  • Programmable Soft-Start
  • Available in QFNW20 4x4 mm package
  • 1% max accuracy over line, load, and temperature

Tools and Resources

Product services, tools and other useful resources related to NCV59745

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV59745AMW100TAG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-20

1

260

REEL

3000

Y

Single

Positive

1

3

1

5.5

0.105

1.3

75

6

Yes

Yes

Automotive

$0.9507

More Details

NCV59745AMW1015TAG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-20

1

260

REEL

3000

Y

Single

Positive

1.015

3

1.015

5.5

0.105

1.3

75

6

Yes

Yes

Automotive

$0.9601

More Details

NCV59745AMW180TAG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-20

1

260

REEL

3000

Y

Single

Positive

1.8

3

1.8

5.5

0.105

1.3

75

6

Yes

Yes

Automotive

$0.9598

More Details

NCV59745AMW250TAG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-20

1

260

REEL

3000

F

Single

Positive

2.5

3

2.5

5.5

0.105

1.3

75

6

Yes

Yes

-

$0.9682

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.