LDO Regulator, 3 A, Ultra-Low Dropout, High PSRR, Low Noise

Favorite

Overview

The NCV59744 is dual−rail very low dropout voltage regulator thatis capable of providing an output current in excess of 3.0 A with adropout voltage of 115 mV typ. at full load current. The devices arestable with ceramic and other low ESR output capacitors. This seriescontains adjustable output voltage version with output voltage downto 0.8 V. Internal protection features consist of built−in thermalshutdown and output current limiting protection. User−programmableSoft−Start and Power Good pins are available. The NCV59744 isavailable in QFN20−5x5−0.65P package.

Similar Products:

  NCV59744 NCV59748 NCV59749
Output Current (A) 3.0 1.5 3.0
Noise (µVRMS) 64.8 90 90
Dropout Voltage (V) 0.115 0.060 0.120
Wettable Flank No Yes No

  • Automotive
  • Networking and Telecommunications
  • Industrial
  • Voltage Regulation for Low Voltage, High Current FPGA, DSP power rails
  • Computing and Peripherials
  • Medical
  • Voltage Regulation for Mixed-Signal Transceiver ICs
  • POL Applications
  • Automotive Equipment
  • Cellular Infrastructure Equipment
  • FPGA, DSP and Logic Power Supplies
  • Camera & Vision Systems
  • Ultrasound Imaging
  • High-End Computing Equipment
  • Optical Telecom Equipment
  • Medical Equipment
  • Cellular Telecom Equipment
  • Routers
  • 115mV typical dropout at the full 3.0 A load
  • 0.8V to 3.6V Output Voltage Range
  • Fast Transient Response
  • Programmable Soft-Start
  • Open Drain Power Good Output
  • Stable with Any Type of Output Capacitor

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV59744MNADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

Y

Single

Positive

Adj

3

0.8

5.5

0.115

1.3

80

18

Yes

Yes

Automotive

$0.7135

More Details

Show More

1-25 of 25

Products per page

Jump to :