LDO Regulator, 150 mA, Ultra-Low Dropout, Low Iq

Last Shipments

Overview

The NCV48220 is very low quiescent current 150 mA LDO regulator with integrated battery voltage charge pump boost converter for automotive applications requiring full functionality during battery voltage drop events (e.g. cranking). The NCV48220 require very low number of external components. Very low quiescent current as low as 35 µA typical for NCV48220 makes it suitable for applications permanently connected to battery requiring very low quiescent current. The Enable function can be used for further decrease of quiescent current down to 1 µA. The NCV48220 contains protection functions as current limit, thermal shutdown and reverse bias current protection.

  • Stop−Start Applications
  • Instruments and Clusters
  • Infotainment
  • Telematics
  • Navigation
  • Automotive
  • Output Voltage: 5 V
  • LDO Output Current: up to 150 mA
  • Very Wide Input Voltage Operation Range: from 3 V to 40 V
  • Very Low Quiescent Current: typ 35 µA
  • Microprocessor Compatible Control Functions: Reset Output
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Protection Features: Current Limitation, Thermal Shutdown, Reverse Bias Output Current
  • Enable Function (1 µA max quiescent current when disabled)
  • Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NCV48220

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV48220D50R2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Positive

5

0.15

3

40

0.15

0.035

60

~NA~

Yes

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.