LDO Regulator, 200 mA, Low Dropout, High PSRR

Active

Overview

The NCV47821 dual channel LDO regulator with 200 mA per channel is designed for use in harsh automotive environments. The device has a high peak input voltage tolerance and reverse input voltage, reverse bias, overcurrent and overtemperature protections. The integrated current sense feature (adjustable by resistor connected to CSO pin for each channel) provides diagnosis and system protection functionality. The CSO pin output current creates voltage drop across CSO resistor which is proportional to output current of each channel. Extended diagnostic features in OFF state are also available and controlled by dedicated input and output pins.

  • Audio and Infotainment System
  • Active Safety System
  • Satellite Radio
  • Navigation
  • Instrument Cluster

  • Automotive

  • Two Independent Enable Inputs (3.3 V Logic Compatible)
  • Adjustable Current Limits: up to 300 mA
  • Diagnostic Features:Short to Battery and Open Load detection in OFF StateInternal Components for OFF State DiagnosticsOpen Collector Flag Output
  • Adjustable Outputs: 3.3 V to 20 V ±3% Output Voltage
  • Output Current per Channel: up to 200 mA
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage

Tools and Resources

Product services, tools and other useful resources related to NCV47821

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV47821PAAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

N

Dual

Positive

Adj

0.2

-42

40

0.25

0.6

75

137

Yes

No

Automotive

$1.0058

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.