LDO Regulator, 30 mA, 45 V, 150 µA IQ, with Power Fail

Overview

The NCV4295C is a monolithic integrated low dropout voltage regulator with an output current capability of 30 mA available in the TSOP–5 package. The output voltage is accurate within ±4.0% with a maximum dropout voltage of 250 mV with an input up to 45 V. Low quiescent current is a feature typically drawing only 160 µA with a 1 mA load. The Power Fail output is driven to low level in case of the output undervoltage. This part is ideal for automotive and all battery operated microprocessor equipment. The regulator is protected against reverse battery, short circuit and thermal overload conditions.

  • Automotive General

  • Automotive

  • Very Low Dropout 65 mV typ. (250 mV max.) at 20 mA Load Current
  • Power Fail Output
  • Protections:
    60 V Transient Input Voltage
    Reverse Polarity and Reverse Bias Protection
    Current Limitation
    Thermal Shutdown
  • 3.3 V, 5.0 V with ±4% Output Voltage Accuracy, Over Full Temperature Range, up to 30 mA
  • AEC-Q100 Grade 1 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV4295C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4295CSN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.03

3.8

45

0.065

0.16

60

-

No

Yes

Automotive

$0.2185

More Details

NCV4295CSN50T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

5

0.03

5.5

45

0.065

0.16

60

-

No

Yes

Automotive

$0.1988

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.