LDO Regulator, 450 mA, Low Dropout

Favorite

Overview

The NCV4290 is an integrated low dropout regulator designed for use in harsh automotive enviroments. It includes wide operating temperature and input voltage ranges. The output is regulated at 5 V and is rated to 450 mA of output current.
It also provides a number of features, including overcurrent protection, overtemperature protection and a programable microprocessor power good signal. The NCV4290 is available in the DPAK and D2PAK surface mount package. The output is stable over wide output capcitance and ESR range.

  • Auto Body Electronics
  • Engine Control Unit
  • Automotive
  • 5.0 V, 2% Output Voltage Accuracy with 450 mA Output Current
  • 500 mV (max) Dropout Voltage
  • Active Power Good Output
    Power Good Low Down to VQ = 1.0 V
  • Fault Protection
    +45 V Peak Transient Voltage
    -42 V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
  • AEC-Q100 Qualified
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4290DS50R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

5

0.45

-42

45

0.25

0.17

60

-

No

Yes

Automotive

Price N/A

More Details

NCV4290DT50RKG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.45

-42

45

0.25

0.17

60

-

No

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :