400 mA LDO Linear Voltage Regulator with Enable

Obsolete

Overview

The NCV4276 is a 400 mA output current integrated low dropout regulator family designed for use in harsh automotive environments.
It includes wide operating temperature and input voltage ranges. The family is available with fixed output voltages of 1.8 V, 2.5 V, 3.3 V and 5.0 V with 4% output voltage accuracy. The adjustable, 5.0V and 3.3V output voltage products are available in 2% or 4% accuracy versions. The output is stable over a wide output capacitance and ESR range.
This family has a 45 V peak input voltage and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and an inhibit pin for control of the state of the output voltage.
The NCV4276 family is available in DPAK and D2 surface mount packages.

  • Body and Chassis
  • Engine Control Unit
  • Powertrain

  • Automotive

  • 5 V, 3.3 V, 2.5 V, 1.8 V, or adjustable +/-2% or +/-4% Output Voltage
  • Output Current up to 400 mA
  • 500 mV (max) Dropout Voltage
  • Enable
  • Protections:
    +45 V Peak Transient Voltage
    -42V Reverse Voltage
    Short Circuit
    Thermal Overload
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV4276

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4276ADS50R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

5

0.4

-

45

0.25

0.13

60

-

-

-

Automotive

Price N/A

More Details

NCV4276ADSADJR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adjustable

0.4

-

45

0.25

0.13

60

-

-

-

Automotive

Price N/A

More Details

NCV4276ADT33RKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

3.3

0.4

-

45

0.25

0.13

60

-

-

-

Automotive

Price N/A

More Details

NCV4276ADT50RKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.4

-

45

0.25

0.13

60

-

-

-

Automotive

Price N/A

More Details

NCV4276ADTADJRKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

Adjustable

0.4

-

45

0.25

0.13

60

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.