450 mA LDO Linear Voltage Regulator with Reset and Delay

Favorite

Overview

This industry standard linear regulator has the capability to drive loads up to 450 mA at 5 V. It exhibits Reset and Adjustable Delay Reset to interface with microcontrollers.

This device is being replaced for new designs by NV4275A; both NCV4275 and NCV4275A are pin-for-pin compatible with Infineon part number TLE4275 and are available in DPAK and D2PAK 5 Leads. .

Recommended replacements are the following:
- NCV4275DTRKG replaced by NCV4275ADT50RKG (DPAK)
- NCV4275DSR4G replaced by NCV4275ADS50R4G (D2PAK; Tape & Reel)
- NCV4275DSG replaced by NCV4275ADS50G (D2PAK; Rail)

  • Body and Chassis
  • Engine Controle Unit
  • Powertrain
  • Automotive
  • 5V +/-2% Output Voltage with output current up to 450mA
  • Active Reset with Adjustable Delay
    Reset Low Down to 1V input voltage
  • 500mV (max) Dropout Voltage
  • Protections:
    +45V Peak Transient Voltage
    -42V Reverse Voltage
  • AEC-Q100 Qualified

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Pricing ($/Unit)

Loading...

NCV4275DSR4G

Obsolete

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

5

0.45

-

45

0.25

0.15

60

-

-

-

Automotive

Price N/A

More Details

NCV4275DTRKG

Obsolete

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.45

-

45

0.25

0.15

60

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :