LDO Tracking Regulator, 70 mA, 45 V, 65 µA IQ, with Enable

Overview

The NCV4254C is a monolithic integrated low dropout tracking voltage regulator designed to provide an adjustable buffered output voltage that closely tracks the reference input voltage. The output delivers up to 70 mA while being able to be configured higher, lower or equal to the reference voltages. The part can be used in automotive applications with remote sensors or any situation where it is necessary to isolate the output of the other regulator. The NCV4254C also enables the user to bestow a quick upgrade to their module when added current is needed and the existing regulator cannot provide.

  • Off the module loads (Sensors Power Supply)

  • Automotive

  • Up to 70 mA Source Capability
  • Low Output Tracking Tolerance
  • Low Dropout (typ. 220 mV @ 70 mA)
  • Low Disable Current in Stand-by Mode
  • Wide input Voltage Operating Range
  • Protection Features:Current LimitationThermal ShutdownReverse Input Voltage and Reverse Bias Voltage
  • AEC-Q100 Grade 1 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV4254C

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4254CDAJR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

Tracking

0.07

4

45

0.22

0.065

60

-

Yes

No

Automotive

Price N/A

More Details

NCV4254CDSTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.07

4

45

0.22

0.065

60

-

Yes

Yes

Automotive

Price N/A

More Details

NCV4254CPDAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

Y

Single

Positive

Tracking

0.07

4

45

0.22

0.065

60

-

Yes

No

Automotive

$0.5019

More Details

NCV4254CPDSTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Single

Positive

5

0.07

4

45

0.22

0.065

60

-

Yes

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.