Linear Voltage Regulator, 10 mA, 450 V, Ultra-Low Iq, High PSRR

Consult Sales Office

Overview

The NCP786A is high−performance linear regulator, offering a very wide operating input voltage range of up to 450 V DC, with an output current of up to 10 mA. Ideal for high input voltage applications such as industrial and home metering, home appliances.

The NCP786A family offers ±5% initial accuracy, extremely high−power supply rejection ratio and ultra−low quiescent current. The NCP786A family is optimized for high−voltage line and load transients, making them ideal for harsh environment applications. The output voltage can be set by resistor divider in range from 1.27 V up to 15 V. DFN6 5x6 Pb−free package with high allowable power dissipation keep small footprint at space sensitive applications.

  • Industrial Applications, Home Appliances
  • Home Metering / Network Application
  • Off−line Power Supplies

  • 10 mA Guaranteed Output Current
  • Wide Input Voltage Range, DC: Up to 450 V, AC: 85 V to 260 V
  • Ultra Low Quiescent Current: Typ. 10 µA (VOUT ≤ 15 V)
  • ±5% Accuracy Over Full Load, Line and Temperature Variations
  • Ultra−high PSRR: 70 dB at 60 Hz, 90 dB at 100 kHz
  • Thermal Shutdown and Current Limit Protection

Tools and Resources

Product services, tools and other useful resources related to NCP786A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP786AMNADJTBG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

1000

N

Single

Positive

1.275

0.01

55

450

-

0.01

65

150

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.