LDO Regulator, 200 mA, Ultra-Low Dropout, High PSRR, Ultra-Low Noise

Overview

Noise sensitive RF applications such as Power Amplifiers in cell phones and precision instrumentation require very clean power supplies.
The NCP700C is a 200 mA low dropout (LDO) linear voltage regulator that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. In order to optimize performance for battery operated portable applications, the NCP700C employs an advanced BiCMOS process to combine the benefits of low noise and superior dynamic performance of bipolar elements with very low ground current consumption at full loads offered by CMOS.
Furthermore, in order to provide a small footprint for space-conscious applications, the NCP700C is stable with small, low value capacitors and is available in a very small WDFN6 1.5x1.5mm package.

  • Power Supply for Camera Modules
  • Audio/Video, RF Section Supply
  • Noise Sensitive Applications (RF, Video, Audio)
  • Analog Power Supplies

  • Smartphones / PDAs / Palmtops / GPS
  • Cellular Telephones (Power Amplifier)
  • Battery Supplied Devices

  • Excellent Line and Load Regulation
  • Ultra-Low Output Noise: Typ. 10µV from 10Hz to 100kHz
  • High PSRR (typ 75 dB @ 1 kHz)
  • Stable with Ceramic Output Capacitors as low as 1 µF
  • Very Low Ground Current (typ. 70 µA @ no load)
  • Low Disable Mode Current (max. 1 µA)
  • Output Voltage Options: 4.5 V (Contact Factory for Other Voltage Options)
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCP700C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP700CMT45TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

Single

Positive

4.5

0.2

2.5

6

0.08

0.07

80

10

Yes

No

-

$0.176

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.