LDO Regulator, 1 A, Ultra Low Drop Out Bias Rail, 1% Accuracy, Fast Transient Response

Overview

The NCP59771 is a 1 A VLDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP59771 features low IQ consumption. The WLCSP6 1.4 mm x0.8 mm Chip Scale package is optimized for use in space constrainedapplications.

  • Battery Powered and Portable Equipment
  • Smartphones
  • ToF Camera

  • Surveillance Camera
  • Battery Packs and ESS
  • Smartphone Camera
  • Tablets

  • Ultra-Low Dropout of Typ 50mV at full 1 A load
  • Slow Slew Rate Option
  • 0.5% Typical Out Voltage Accuracy
  • Slow Slew Rate Option
  • Output Active Discharge Option

Tools and Resources

Product services, tools and other useful resources related to NCP59771

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59771AFCRCADJT2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.37

1

260

REEL

5000

F

Single

Positive

ADJ

1

~NA~

5.5

0.06

0.08

75

100

Yes

No

Consumer

$0.3002

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.