Linear Voltage Regulator, LDO, Low Noise, 150 mA, with Enable

Obsolete

Overview

The NCP582 low dropout (LDO) linear voltage regulator is designed for portable battery powered applications which require precise output voltage accuracy, low supply current and high ripple rejection. These devices feature an enable function and are offered in active low and active high with auto discharge.

  • UltraLow Dropout Voltage of 220 mV at 150 mA
  • Excellent Line and Load Regulation
  • High Output Voltage Accuracy of +/-2%
  • Low Supply Current of 75 uA
  • Excellent Power Supply Rejection Ratio
  • Wide Operating Voltage of 1.5 V to 3.3 V
  • Low Standby Current of 0.1 uA
  • Fast Dynamic Performance
  • Fold Back Protection Circuit
  • Low Temperature Drift Coefficient on the Output Voltage

Tools and Resources

Product services, tools and other useful resources related to NCP582

Buy/Parametrics Table

Search

Close Search

Products:

26

Share

Product Groups:

Orderable Parts:

26

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP582DSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.5

0.15

2

6.5

0.38

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.8

0.15

2

6.5

0.32

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.5

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DSQ28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.8

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DSQ30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV15T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

1.5

0.15

2

6.5

0.38

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV18T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

1.8

0.15

2

6.5

0.32

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV25T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.5

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV28T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.8

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV29T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.9

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV30T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

3

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582DXV33T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

3.3

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.5

0.15

2

6.5

0.38

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.8

0.15

2

6.5

0.32

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.5

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.8

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.15

2

6.5

0.22

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV15T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

1.5

0.15

2

6.5

0.38

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV18T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

1.8

0.15

2

6.5

0.32

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV25T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.5

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV28T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.8

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV29T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

2.9

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV30T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

3

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

NCP582LXV33T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

No

Single

Positive

3.3

0.15

2

6.5

0.28

0.075

70

30

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.