3.0 A Low Dropout Linear Voltage Regulator with Enhanced ESD Protection

Obsolete

Overview

The NCP5667 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 3.0 A current. A thermally robust, 3 pin D2PAK, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.

  • Servers
  • DTV and Flat Panel Applications
  • Post Regulation for Power Supplies
  • Laptop Computing Applications
  • USB Powered Applications
  • Gaming and STB Modules

  • ±1% Output Voltage Accuracy
  • Ultra-Fast Transient Response (Settling Time: 1-3 µs)
  • Enhanced ESD Ratings: 4 kV (HBM), 400 V (MM)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Current Limit Protection
  • Thermal Protection
  • Power Supply Rejection Ratio > 65 dB
  • Stable with Aluminum, Tantalum and Ceramic Capacitors
  • Functional Substitute for LM323
  • This is a Pb-Free Device
  • Networking Equipment

Tools and Resources

Product services, tools and other useful resources related to NCP5667

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP5667DS50R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

5

3

6.3

9

1

2.4

-

105

No

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.