3.0 A, LDO Linear Regulator with Enable

Overview

The NCP5666 is a high performance, low dropout linear regulator designed for high power applications that require up to 3.0 A current with Enable. A thermally robust, 5 pin D2PAK, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.

  • Servers
  • ASIC Power Supplies
  • Post Regulation for Power Supplies
  • Constant Current Source
  • Networking Equipment
  • Gaming and STB Modules

  • ±1% Output Voltage Accuracy
  • Ultra-Fast Transient Response (Settling Time: 1-3 µs)
  • Low Noise Without Bypass Capacitor (57 µVrms)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Enable Function
  • Current Limit Protection
  • Thermal Protection
  • Power Supply Rejection Ratio > 65 dB
  • Stable with Aluminum, Tantalum and Ceramic Capacitors
  • Pin Compatible with Semtech Device
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NCP5666

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.