Linear Voltage Regulator, LDO, 500 mA

Obsolete

Overview

The NCP4687 is a CMOS 500 mA LDO linear voltage regulator with high output voltage accuracy which features a high ripple rejection, low supply current with low dropout and chip enable with built in low RDS(on)NMOS transistor for fast output capacitor discharging as option. The device is composed of the voltage reference unit, error amplifier, resistor divider for output voltage sensing or precise output voltage setting. The current limit and thermal shutdown makes the device very suitable for industrial applications and portable communication equipments.

  • Home Appliances, Industrial Equipment
  • DVBT and DVBS Receivers
  • Car Audio Equipment, Navigation Systems
  • Notebook Adaptors, LCD TVs, Cordless Phones and Private LAN Systems

  • ±0.8% Output Voltage Accuracy
  • High PSRR of 75 dB
  • Output noise of 40 uVrms
  • Fast output capacitor discharging option

Tools and Resources

Product services, tools and other useful resources related to NCP4687

Buy/Parametrics Table

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4687DH12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

1.2

0.5

2.5

6

0.35

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DH15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

1.5

0.5

2.5

6

0.31

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DH25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

2.5

0.5

2.5

6

0.23

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DH33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

3.3

0.5

2.5

6

0.22

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DMX18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.8

0.5

2.5

6

0.27

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DMX25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

2.5

0.5

2.5

6

0.23

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DMX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

3.3

0.5

2.5

6

0.22

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.5

2.5

6

0.27

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DSN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.5

2.5

6

0.23

0.075

75

40

Yes

No

-

Price N/A

More Details

NCP4687DSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.5

2.5

6

0.23

0.075

75

40

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.