Linear Voltage Regulator, LDO, Low Voltage, 400 mA

Favorite

Overview

The NCP4686 is a 400mA, low voltage, high accuracy CMOS Low Drop Out Linear Voltage Regulator. Capable of operating from an input voltage as low as 1.0V, the device can generate output voltages as low as 0.7V with an output voltage accuracy of ±0.8%. The device features an enable pin allowing the regulator to be switched to standby mode and thereby reducing supply current to less than 0.1µA. The NCP4686 is available in a SC88-A, SOT23-5 and the tiny 1.2x1.2mm XDFN package, and comes in output voltage steps of 100mA between 0.7V and 1.8V. It is available with or without an auto-discharge function on the output.For specific package,voltage and discharge combinations, please contact your local sales office.

  • FPGA power supply
  • Low power µprocessor power supply
  • Battery powered products: meters, toys, power tools
  • Networking and communication equipment
  • STB, AV receivers
  • Operates from an input voltage rail as low as 1V
  • Output Voltage as low as 0.7V
  • Enable pin to place the device in standby mode
  • Stable and accurate output voltage at ±0.8%

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4686DSN08T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.8

0.4

1

4

0.4

0.045

60

30

Yes

No

-

Price N/A

More Details

NCP4686DSN10T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1

0.4

1

4

0.32

0.045

60

30

Yes

No

-

Price N/A

More Details

NCP4686DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.4

1

4

0.28

0.045

60

30

Yes

No

-

Price N/A

More Details

NCP4686DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.4

1

4

0.22

0.045

60

30

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :