Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA

Obsolete

Overview

The NCP4681 and NCP4684 are CMOS Linear voltage regulators with 150 mA output current capability and ultra low supply currents (1 uA typ.) The devices are easy to use and include output current protection and a fully integrated soft-start circuit to minimize inrush current and to ensure no output voltage overshoot. The NCP4681 includes an ENABLE function to reduce supply current by using a Standby mode, while the NCP4684 excludes the ENABLE pin to avoid the associated pull down current, thereby offering the lowest possible current consumption for battery powered applications in ACTIVE mode. The devices are available in the ultra small 0.8x0.8mm XDFN as well as the SC-70 and SOT23-5 packages.

  • Battery powered boards
  • Keyboards, touchscreens, LCD screens

  • Cellphones, Digital Cameras, GPS,

  • Ultra Low Supply current : 1 uA typical
  • Input voltage range 1.4 V to 5.25 V
  • Output voltage range: 0.8 V to 3.6 V in 100 mV increments
  • Tiny 0.8 mm x 0.8 mm x 0.4 mm xDFN package
  • Soft start

Tools and Resources

Product services, tools and other useful resources related to NCP4684

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4684EMX25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

2.5

0.15

1.4

6

0.28

0.001

25

100

No

No

-

Price N/A

More Details

NCP4684EMX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

3.3

0.15

1.4

6

0.28

0.001

25

100

No

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.