Linear Voltage Regulator, LDO, Low Noise, 150 mA

Obsolete

Overview

The NCP4680 is a CMOS Linear Voltage Regulator with 150 mA output current capability. The device is available in a tiny 0.8x0.8 mm XDFN, and has high output voltage accuracy, low supply current and high ripple rejection. The NCP4680 is easy to use and includes output current fold-back protection. A Chip Enable function is included to save power by lowering supply current. The line and load transient responses are very good, making this regulator ideal for use as a power supply for communication equipment.

  • Battery-Powered Equipment
  • Point of Load Voltage Regulation

  • Networking and Communication Equipment
  • Cameras, DVRs, STB and Camcorders
  • Home Appliances

  • Operating Input Voltage: 1.4 V to 5.25 V
  • Output Votlage Range: 0.8 V to 3.6 V (available in 0.1 V steps)
  • Output voltage accuracy: ±1.0%
  • Current Fold Back Protection
  • Low Dropout Voltage: 250 mV typ. at 150 mA
  • Supply Current: 50 µA typ.

Tools and Resources

Product services, tools and other useful resources related to NCP4680

Buy/Parametrics Table

Search

Close Search

Products:

17

Share

Product Groups:

Orderable Parts:

17

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4680DMX10TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

1

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

1.2

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX15TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

1.5

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

1.8

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX23TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

2.3

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX28TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

2.8

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

3

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DMX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

10000

N

Single

Positive

3.3

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ08T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

0.8

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

0.9

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

2.5

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

2.8

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

3

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

NCP4680DSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

1.4

6

0.25

0.05

75

60

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.