Linear Voltage Regulator, Ultra LDO, Dual Rail, 400 mA

Obsolete

Overview

The NCP4671 is a CMOS Dual Supply Rail Linear Voltage Regulator designed to provide very low output voltages. The Dual Rail architecture, which separates the power for the LDO control circuitry (provided via the Vbias pin) from the main power path (Vin) offers ultra-low dropout performance, allowing the device to operate from input voltages down to 0.9 V and to generate a fixed high accuracy output voltage as low as 0.6 V. The NCP4671 offers excellent transient response with very low quiescent currents. The family is available in a variety of packages: SC-70, SOT23 and a small, ultra thin 1.2 x 1.2 x 0.4mm XDFN, and comes with a standard enable or an enable plus auto-discharge configuration. Contact your local sales representative for specific package, voltage and enable combinations.

  • Output Voltage Range: 0.6 to 1.5 V (available at 0.1 steps)
  • Regulates input voltages as low as 0.9V
  • Very Low Dropout: 180 mV Typ. at 400 mA
  • High PSRR: 80 dB at 1 kHz
  • Low Quiescent Current: 28 uA typical

Tools and Resources

Product services, tools and other useful resources related to NCP4671

Buy/Parametrics Table

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4671DMX06TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

0.6

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DMX09TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

0.9

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DMX12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.2

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DMX13TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.3

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DMX15TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.5

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN06T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.6

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN10T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN13T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.3

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

NCP4671DSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.4

0.9

6

0.18

0.028

80

70

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.