Linear Voltage Regulator, Wide Input Range, 50 mA

Obsolete

Overview

The NCP4640 is a 50mA CMOS Voltage Regulator with a wide input voltage range of 4V to 36V and a maximum input tolerance up to 50V. The device has a low quiescent current and its multiple protection features include a peak current limit circuit, a short circuit current limit and a thermal shutdown mechanism . The device is available in a SOT-89-5 where space is at a premium. The SOIC6-TL package which has greater power dissipation capability may introduced on demand. Voltage options are available in 100 mV steps from 2.0V to 12.0V. Contact your sales representative with specific requirements.

  • Navigation systems, ETC systems, audio entertainment systems
  • Notebook PCs, private LAN systems, servers, routers

  • Low Iq at 9uA typical
  • Operating Input voltage range of 4V to 36V
  • Maximum input voltage tolerance of 50V
  • Enable pin available to place device in standby
  • Output Voltage Range: 2.0V to 12.0V in 100mV steps

Tools and Resources

Product services, tools and other useful resources related to NCP4640

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4640H020T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

2

0.05

4

50

0.2

0.009

30

80

Yes

No

-

Price N/A

More Details

NCP4640H030T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

3

0.05

4

50

0.2

0.009

30

80

Yes

No

-

Price N/A

More Details

NCP4640H033T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

3.3

0.05

4

50

0.2

0.009

30

80

Yes

No

-

Price N/A

More Details

NCP4640H080T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

8

0.05

4

50

0.2

0.009

30

80

Yes

No

-

Price N/A

More Details

NCP4640H120T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

12

0.05

4

50

0.2

0.009

30

80

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.