Linear Voltage Regulator, LDO, 10 V Input, 300 mA

Favorite

Overview

The NCP4625 is a CMOS Linear voltage regulator with 300 mA output current capability. The device is capable of operating with input voltages up to 10 V, with high output voltage accuracy and a low temperature drift coefficient. The NCP4625 is easy to use, with output current foldback protection and a thermal shutdown circuit included. A Chip Enable function is included to save power by lowering supply current. Output voltages are available in 100mV steps between 1.2V and 6.0V. The device comes in a choice of three packages: SC70-5, SOT23-5 and SOT89-5, and is available in two output configurations: standard output or auto-discharge. Contact your local sales representative for a specific voltage, package and output configuration.

  • Battery products powered by Two Lithium Ion cells
  • Toys, industrial products
  • Operating Input Voltage Range: 2.6 V to 10 V
  • Low Supply Current: 23 uA at zero load
  • High PSRR: 70 dB at 1 kHz
  • Current Fold Back and Thermal Shutdown Protection
  • Chip enable feature

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Pricing ($/Unit)

NCP4625HSN12T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN50T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN28T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625HSN18T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625HSN50T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN30T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN33T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625HSN28T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN12T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625DSN18T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625HSN33T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

NCP4625HSN30T1G

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

2.6

10

0.2

0.023

70

85

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :