Linear Voltage Regulator, LDO, Wide Input Range, 150 mA

Obsolete

Overview

The NCP4624 is a CMOS 150 mA LDO linear voltage regulator which features high input voltage range while maintaining low quiescent current 2 µA typically. Several protection features like Current Limiting and Reverse Current Protection Circuit are fully integrated to create a versatile device suitable for the power source being in the standby-mode. A high maximum input voltage (11 V) and wide temperature range (-40°C to 85°C) makes the NCP4624 device with output capacitor as low as 0.1 µF an ideal choice for industrial applications also a portable equipments powered by 2-cell Li-ion battery.

  • Home appliance, industrial equipment
  • Car audio equipment, navigation systems
  • Notebook adaptors, LCD TVs, Cordless phones, Private LAN systems
  • Battery-Powered Portable communication equipments

  • Output voltage range from 1.2 to 5.5 V in 0.1 V steps
  • Wide input voltage range from 2.5 to 11 V
  • Ultra low quiescent current of 2 uA

Tools and Resources

Product services, tools and other useful resources related to NCP4624

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4624DMU12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

1.2

0.15

2.5

12

1.68

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DMU30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

3

0.15

2.5

12

0.61

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DMU33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

N

Single

Positive

3.3

0.15

2.5

12

0.61

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

2.5

12

1.68

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

2.5

12

1.48

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.5

12

0.61

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSN50T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.15

2.5

12

0.39

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSQ12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

2.5

12

1.68

0.002

27

150

Yes

No

-

Price N/A

More Details

NCP4624DSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.5

12

0.61

0.002

27

150

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.