NCP4620: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA

Datasheet: 150 mA, 10 V, Low Dropout Regulator
Rev. 4 (370.0kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
The NCP4620 is a 150mA CMOS Low Dropout Linear Voltage Regulator with an input voltage range of 1.4V to 10V and a 12V max input voltage. The device has excellent output accuracy at 1% with a low temperature coefficient of ±80ppm/°C. Safety features of the device included fold-back protection and thermal shutdown. The device comes in both a standard output and an Auto Discharge output configuration and is available in fixed output voltages from 1.2V to 6.0V in 100mV steps. It is available in the popular SOT23 and SC-70-5 packages. For specific package, output voltage and discharge configurations, contact your local sales representative.
Features   Benefits
     
  • Operating Input voltage range 1.4V to 10V
 
  • Suitable for applications driven by a 2 cell Lithium battery
  • Excellent PSRR of 70dB (typical)
 
  • Filters out input noise
  • Thermal shutdown at 165°C approx.
 
  • Protects device from damage due to overheating
  • Stable with ceramic capacitors on input and output
 
  • Cost effective decoupling
  • Maximum Input voltage of 12V
   
Applications   End Products
  • Battery powered boards
 
  • Portable power tools
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP4620DSN15T1G Obsolete
Pb-free
Halide free
NCP4620, Auto discharge, 1.5 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620DSN30T1G Obsolete
Pb-free
Halide free
NCP4620, Auto discharge, 3.0 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620DSN33T1G Obsolete
Pb-free
Halide free
NCP4620, Auto discharge, 3.3 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620DSN50T1G Obsolete
Pb-free
Halide free
NCP4620, Auto discharge, 5.0 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620DSQ18T1G Obsolete
Pb-free
Halide free
NCP4620, Auto discharge, 1.8 V SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000  
NCP4620HSN15T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 1.5 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620HSN33T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 3.3 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620HSN50T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 5.0 V SOT-23-5 1212-01 1 260 Tape and Reel 3000  
NCP4620HSQ12T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 1.2 V SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000  
NCP4620HSQ15T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 1.5 V SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000  
NCP4620HSQ18T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 1.8 V SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000  
NCP4620HSQ25T1G Obsolete
Pb-free
Halide free
NCP4620, Enable high, 2.5 V SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
419A-02    1212-01   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.