Linear Voltage Regulator, LDO, Output Capacitor Free, 200 mA

Obsolete

Overview

The NCP4588 is a CMOS 200mA LDO which is stable without an output capacitor. This results in a reduction in component count, cost and board area, as well as contributing to a more robust solution in hostile environments. With quiescent current < 9.5 uA and PSRR > 60 dB, the device is an excellent trade off between the two features. The family is available in a variety of packages: SC-70-5 (SC88A), SOT23-5 and a small, ultra thin 1.2 x 1.2 x 0.4 mm XDFN. The device output voltage range is 1.0 to 4.2 V with voltage outputs available in 0.1 V steps - contact you local sales office with your specific output voltage requirement.

  • Power Supply, POL, filtering

  • HDD, STB, DVD players
  • Industrial meters, Smart meters
  • Cameras

  • Low Iq: 9.5 uA (typical)
  • Good PSRR: 70dB Vo <1.22 to 60dB at Vo >2.2V
  • Low Dropout: 270 mV typical
  • Auto-discharge feature available

Tools and Resources

Product services, tools and other useful resources related to NCP4588

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4588DMX10TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

NCP4588DMX15TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.5

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

NCP4588DMX25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

2.5

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

NCP4588DSQ10T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

NCP4588DSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.5

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

NCP4588DSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

2.5

0.2

1.4

5.3

0.27

0.0095

70

80

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.