CMOS 3 Channel LDO for RF Unit

Overview

The NCP4523 Series are multi voltage regulator ICs with high output voltage accuracy, extremely low supply current, low noise, low ON?resistance and high ripple rejection by CMOS process. The NCP4523 Series contain three voltage regulators. Each of these voltage regulators in the NCP4523 Series consists of a voltage reference unit, an error amplifier, resistors for setting output voltage, a current limit circuit and a chip enable circuit. The chip enable function contributes to prolong battery life. Further, regulators in the NCP4523 Series are with low dropout voltage, excellent load transient response and line transient response, thus the NCP4523 series are very suitable for the power supply for hand?held communication equipment. The output voltage of each regulator is fixed with high accuracy by laser trim.Since the package for these ICs is SSOP?8, high density mounting of the ICs on boards is possible.

  • Power Source for Cellular Phones such as GSM,
    CDMA and Personal Handy-Phone System
  • Power Source for Electrical Appliances such as
    Cameras, VCRs, Camcorders, etc.
  • Power Source for Battery-Powered Equipment

  • Ultra-Low Supply Current
  • Low Standby Current
  • Low Dropout Voltage
  • High Ripple Rejection, Typical 70 dB (f = 1.0 kHz)
  • High Output Voltage Accuracy, +/- 2.0%
  • Excellent Load Transient Response and Line Transient Response
  • Small Package 8-Pin SSOP
  • Maximum Input Voltage 6.0 V

Tools and Resources

Product services, tools and other useful resources related to NCP4523

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.