A portfolio that provides optimum solution for low power, space conscious and low noise designs.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Output

Polarity

VO (V)

V

V

IO Typ (A)

A

A

VI Min (V)

V

V

VI Max (V)

V

V

VDO Typ (V)

V

V

Iq Typ (mA)

mA

mA

PSRR (dB)

dB

dB

Noise (µVrms)

µVrms

µVrms

Enable

PowerGood

Application

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

350

Orderable Parts:

3198

Product Groups:

350

Orderable Parts:

3198

Product Group

Status

CAD Models

Compliance

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Last Shipments

CAD Model

Pb

A

H

P

Single

Positive

Adj

0.3

3.3

13

0.25

0.16

52

-

Yes

Yes

-

TDFN-8

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

Adj

0.5

3.3

13

0.25

0.16

52

-

Yes

Yes

-

TDFN-8

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

2.85,

2.5,

1.5,

2.8,

1.8,

3.3

0.15

2.3

5.5

0.09

0.08

64

45

Yes

No

-

TSOT-23-5

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

1.8,

2.5,

3.2,

3,

2.7,

3.3,

2.4,

2.85

0.3

2.3

5.5

0.18

0.08

64

45

Yes

No

-

TSOT-23-5

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

3.3,

Adj

0.5

2.3

5.5

0.3

0.085

64

45

Yes

No

-

TSOT-23-5

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

Adj

0.3

2.3

6.5

0.27

0.04

62

150

Yes

No

-

WDFN-6,

TSOT-23-5

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

Positive

5

1

1.6

5.5

0.275

0.14

42

45

Yes

No

-

UDFN-8

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

Adj

1

1.8

5.5

0.25

0.14

67

45

Yes

No

-

WDFN-6,

DPAK-5

1,

3

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

Positive

3.3

0.5

-

6

1.5

-

-

-

-

-

-

SOIC-8

1

235

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

-

Positive

3.3

0.5

-

6

1.5

-

-

-

-

-

-

SOIC-8

1

235

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

2.5

3

-

6

0.4

-

-

-

-

-

-

D2PAK-5

2,

3

235,

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

5

0.1

-

60

0.4

0.07

75

-

-

-

-

TVA5-5,

SOIC-20W,

TO-220-5,

SOIC-8

NA,

3,

1

0,

260,

235

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

Single

Positive

5

0.75

-

60

0.35

2

75

-

-

-

-

TO-220-5,

TVA5-5,

D2PAK-7

NA,

2,

3

0,

235,

260

N

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :