1.5 A Adjustable and 3.3 V Fixed Output Linear Regulator

Overview

The NCP1086 linear regulator provides 1.5 A at 3.3 V or adjustable output voltage. The adjustable output voltage device uses two external resistors to set the output voltage within a 1.25 V to 5.5 V range.

The regulators is intended for use as post regulator and microprocessor supply. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to operate with dropout voltages less than1.4 V at 1.5 A output current. Device protection includes overcurrent and thermal shutdown.

This device is pin compatible with LT1086 family of linear regulators and has lower dropout voltage.

The regulators are available in TO-220, surface mount D2PAK, and SOT-223 packages.

  • Output Current to 1.5 A
  • Output Accuracy to +/- 1% Over Temperature
  • Dropout Voltage (typical) 1.05 V @ 1.5 A
  • Fast Transient Response
  • Fault Protection Circuitry
    - Current Limit
    - Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to NCP1086

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.