Dual Linear Controller for High Current Voltage Regulation

Overview

The MC33567 Dual Linear Power Supply Controller is designed to
facilitate power management for motherboard applications where
reliable regulation of high current supply planes is required. It
provides the Drive, Sense and Control signals to interface two
external, N-channel MOSFETs for regulating two different supply
planes. Undervoltage, short circuit detection places the operation of
the system into a protected mode pending removal of the short.

  • Motherboards
  • Dual Power Supplies

  • MC33567-1: Two, Independent Regulated Supplies
    1.515 V - Supply for GTL and AGP Planes
    1.818 V - Supply for I/O Plane and Memory Termination
  • MC33567-2: Dual 2.525 V Supplies for Clock and Memory
  • Undervoltage Detection and Protection Mode
  • Drive Capability for SOT-223, DPAK, and D2PAK MOSFETs
  • Bypass Function for 3.3 V AGP Card Detection
  • MC33567-3: 2.3V and 1.2V Regulated Supplies
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish

Tools and Resources

Product services, tools and other useful resources related to MC33567

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.