Smart Voltage Regulator for Peripheral Card Applications

Overview

The MC33565 Low Drop Out Voltage Regulator is designed for computer peripheral card applications, allowing glitch-free transitions from "sleep" to "active" system modes. It has internal logic circuitry to detect whether there is a 5 V supply ("active" system mode) or an auxiliary 3.3 V supply ("sleep" system mode). A guaranteed 3.3 V regulated output voltage at 200 mA is always available even if the main 5 V supply drops out.

The regulated 3.3 V output voltage is provided by either an internal dropout 5.0 V-to-3.3 V voltage regulator or an external P-channel MOSFET, depending on the system being in the "active" or "sleep" mode.

  • Computer
  • Ethernet
  • PCI/NIC Cards

  • Glitch-Free Transition from "Sleep" to "Active" Mode
  • Compatible with Instantly Available PC Systems
  • Output Current up to 200 mA
  • Output Regulated to 2% over Temperature
  • Excellent Line and Load Regulation (0.4%)
  • Prevents Reverse Current Flow during Sleep Mode
  • Short Circuit Protection

Tools and Resources

Product services, tools and other useful resources related to MC33565

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.