150 mA LDO - Replaced by NCP623

Overview

Refer to NCP623 datasheet.

  • All Portable Systems, Battery Powered Systems, Cellular Telephones, Radio Control Systems, Toys and Low Voltage Systems

  • Very Low Quiescent Current 170 mA (ON, no load), 100 nA (OFF, no load)
  • Very Low Dropout Voltage, typical value is 137 mV at an output current of 100 mA
  • Very Low Noise with external bypass capacitor (10 nF), typically 25 mVrms over 100 Hz to 100 kHz
  • Internal Thermal Shutdown
  • Extremely Tight Line Regulation typically -90 dB
  • Ripple Rejection -70 dB @ 1 kHz
  • Line Transient Response: 1 mV for DV in = 3 V
  • Extremely Tight Load Regulation, typically 20 mV at DIout = 150 mA
  • Multiple Output Voltages Available
  • Logic Level ON/OFF Control (TTL-CMOS Compatible)
  • ESR can vary from 0 to 3W
  • Functionally and Pin Compatible with TK112xxA/B Series

Tools and Resources

Product services, tools and other useful resources related to MC33263

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.