Linear Voltage Regulator, 800 mA

Favorite

Overview

The LM1117I is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of load current. The LM1117I is available in an adjustable version, which can set the output voltage from 1.25 to 13.8 V with only two external resistors. The LM1117I offers current limiting and thermal shutdown. Its circuit is trimmed to assure output voltage accuracy to within ±1%. A minimum of 10-µF ceramic or tantalum capacitor is required at the output to improve the transient response and stability. LM1117IMPX-ADJ/NOPB Equivalent

  • AC drive power stage modules
  • Merchant network and server PSU
  • Industrial AC/DC
  • Ultrasound scanners
  • Servo drive control modules
  • LM1117IMPX-ADJ/NOPB Equivalent
  • Available in Adjustable Version
  • Space-saving SOT-223 package
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM1117IMPX-ADJNOPB

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

F

Single

Positive

Adj

0.8

2.4

20

1.07

4.2

73

~NA~

No

No

Industrial

$0.2347

More Details

Show More

1-25 of 25

Products per page

Jump to :