LDO Regulator, 1 A, 5 to 15V, with Fixed Output

Consult Sales Office

Overview

The KA78RXXC is a low-dropout voltage regulator suitable for various electronic equipments. It provides constant voltage power source with TO-220-4 lead full mold package. Dropout voltage of KA78RXXC is below 0.5V in full rated current (1A). This regulator has various functions such as peak current protection, thermal shut down, overvoltage protection and output disable function.

  • This product is general usage and suitable for many different applications.

  • 1A/3.3V, 5V, 8V, 9V, 12V, 15V output low dropout voltage regulator
  • TO-220 full-mold package (4pin)
  • Overcurrent protection, thermal shutdown
  • Overvoltage protection, short circuit protection
  • With output disable function

Tools and Resources

Product services, tools and other useful resources related to KA78R

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

KA78R05CTU

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

5

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

KA78R08CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

8

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

KA78R09CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

9

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

KA78R12CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

12

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

KA78R15CTU

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

15

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

KA78R33CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

N

Single

Positive

3.3

1

3.8

35

0.5

10

55

-

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.