2A Fixed 3.3V Low Dropout Voltage Regulator (LDO)

Obsolete

Overview

The KA278RXXC is a low-dropout voltage regulator suitable for various electronic equipments. It provides constant voltage power source with TO-220-4 lead full mold package. The dropout voltage of KA278RXXC is below 0.5V in full rated current (2A). This regulator has various functions such as a peak current protection, a thermal shut down, an overvoltage protection.

  • This product is general usage and suitable for many different applications.
  • KA278RXXC-series (33/05/51/09/12)
  • 2A/3.3V, 5V, 5.1V, 9V, 12V output low dropout voltage regulator
  • TO-220 full-mold package (4pin)
  • Overcurrent protection, thermal shutdown
  • Overvoltage protection, short circuit protection
  • With output disable function KA278RA05C
  • Nominal 5V output without adjusting
  • Output adjustable between 1.25V and 32V
  • 2A output low dropout voltage regulator
  • TO-220 full-mold package (4pin)
  • Overcurrent protection, thermal shutdown
  • Overvoltage protection, short circuit protection

Tools and Resources

Product services, tools and other useful resources related to KA278R33C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

KA278R33CTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-4 FullPak

NA

0

TUBE

1000

No

Single

Positive

3.3

1

3.8

35

0.5

10

-

-

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.